Heavy-Duty Connectors
- Part Number
- 936010054
- Category
- Heavy-Duty Contacts
Heavy-Duty Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 0.50mm² (20 AWG), 100 per Bag
Physical Specifications
- gender
- Male
- materialContact
- Copper Alloy
- materialPlating
- Gold
- netWeight
- 0.700/g
- numberOfGrooves
- 0
- packagingType
- Bag
- strippingLength
- 8.00mm
- wireSizeAwg
- 20
- wireSizeMm
- 0.50
Electrical Specifications
- currentMaximumPerContact
- 10.0A
Keywords: 93601-0054, 0936010054
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA}