- Part Number
- 936010039
- Category
- Heavy-Duty Contacts
Physical Specifications
- Gender
- Female
- Material Contact
- Copper Alloy
- Material Plating
- Silver
- Net Weight
- 0.700/g
- Number Of Grooves
- 0
- Packaging Type
- Bag
- Stripping Length
- 8.00mm
- Wire Size Awg
- 22,24,26
- Wire Size Mm
- 0.14-0.37
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
Keywords: 93601-0039, 0936010039
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:f04e7404-e6e9-4587-be56-9c25c7062e8d
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA}