Heavy-Duty Connectors
- Part Number
- 936000419
- Category
- Heavy-Duty Cable Glands
Heavy-Duty Plastic Gable Gland with Gasket and Nut, Pg21 Thread, Black RAL 9005
Physical Specifications
- cableDiameter
- 13.00-18.00mm
- glandColor
- Black RAL 9005
- materialCableGland
- Polyamide
- materialGasket
- NBR
- materialNut
- Polyamide
- netWeight
- 26.000/g
- packagingType
- Bag
- panelCutoutDiameter
- 28.60mm
- panelMount
- Yes
- temperatureRangeOperating
- -40° to +100°C
- threadSize
- Pg21
- threadType
- (Pg)
- waterproofDustproof
- Yes
- waterproofDustproofType
- IP68
Keywords: 93600-0419, 0936000419
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA}