- Part Number
- 936000338
- Category
- Heavy-Duty Cable Glands
Physical Specifications
- Cable Diameter
- 3.00-6.50mm
- Gland Color
- Black RAL 9005
- Material Cable Gland
- Polyamide
- Material Gasket
- NBR
- Material Nut
- Polyamide
- Net Weight
- 4.667/g
- Packaging Type
- Bag
- Panel Cutout Diameter
- 12.50mm
- Panel Mount
- Yes
- Temperature Range Operating
- -40° to +100°C
- Thread Size
- M12x1.5
- Thread Type
- (M) Metric
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP68
Keywords: 93600-0338, 0936000338
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA}