- Part Number
- 936000234
- Category
- Heavy-Duty Cable Glands
Physical Specifications
- Cable Diameter
- 14.00-21.00mm
- Flammability
- UL 94V-0
- Material Cable Gland
- Stainless Steel
- Material Gasket
- Elastomer
- Net Weight
- 61.000/g
- Packaging Type
- Bag
- Panel Cutout Diameter
- 32.50mm
- Panel Mount
- Yes
- Temperature Range Operating
- -40° to +125°C
- Thread Size
- M32x1.5
- Thread Type
- (M) Metric
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP68
Keywords: 93600-0234, 0936000234
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed