- Part Number
- 936000227
- Category
- Heavy-Duty Cable Glands
Physical Specifications
- Component Size
- 16B «77X27»
- Gland Color
- Grey RAL 7037
- Material Cable Gland
- Polyamide
- Material Gasket
- Silicone
- Net Weight
- 90.500/g
- Packaging Type
- Bag
- Ribbon Cable Size
- 3.80-9.00mm X 48.00-56.00mm
- Temperature Range Operating
- -40° to +100°C
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP66,IP69
Keywords: 93600-0227, 0936000227
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}