- Part Number
- 936000026
- Category
- Heavy-Duty Cable Glands
Physical Specifications
- Cable Diameter
- 11.00-18.00mm
- Material Cable Gland
- Brass
- Material Plating
- Nickel
- Net Weight
- 58.000/g
- Packaging Type
- Bag
- Panel Cutout Diameter
- 25.50mm
- Temperature Range Operating
- -40° to +125°C
- Thread Size
- M25x1.5
- Thread Type
- (M) Metric
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP68
Keywords: 93600-0026, 0936000026
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}