- Part Number
- 936000018
- Category
- Heavy-Duty Cable Glands
Physical Specifications
- Cable Diameter
- 11.00-18.00mm
- Material Cable Gland
- Brass
- Material Plating
- Nickel
- Net Weight
- 67.000/g
- Packaging Type
- Bag
- Panel Cutout Diameter
- 28.60mm
- Temperature Range Operating
- -40° to +125°C
- Thread Size
- Pg21
- Thread Type
- (Pg)
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP68
Keywords: 93600-0018, 0936000018
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:90fdec01-f090-4e58-8d9e-e93cc1743ee4
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}