- Part Number
- 936000001
- Category
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Threaded Extension Tube
- Material Tubing
- Nickel-plated Brass
- Net Weight
- 28.000/g
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +200°C
- Thread Size
- M20
- Thread Type
- (M) Metric
Keywords: 93600-0001, 0936000001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2023)8585-DC (23 Jan 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA}