Skip to main content
Part Number
935990006
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
9.47mm (.373")
Cable Length
1.0m (3.28')
Color Cable Jacket
Black
Connector End A
HDC
Connector End B
Pigtail
Coupling Style
Latching
Gender
Male-Pigtail
Keyway
Single
Led Indicator
None
Material Cable Jacket
TPE
Material Connector Body
Polyamide
Material Contact
Copper Alloy
Material Coupling Nut
N/A
Material Plating Mating
Silver
Net Weight
245.000/g
Orientation
90° to Pigtail
Poles
8
Temperature Range Operating
-40° to +90°C
Wire Cable Type
TC-ER
Wire Size Awg
14

Electrical Specifications

Current Maximum Per Contact
16.0A
Voltage Maximum
600V

Keywords: 93599-0006, 0935990006

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Compliant per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
Cert Mark Documents
{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA}
 - 935990006 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life