- Part Number
- 935990005
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 9.47mm (.373")
- Cable Length
- 2.0m (6.56')
- Color Cable Jacket
- Black
- Connector End A
- HDC
- Connector End B
- Pigtail
- Coupling Style
- Latching
- Gender
- Male-Pigtail
- Keyway
- Single
- Led Indicator
- None
- Material Cable Jacket
- TPE
- Material Connector Body
- Polyamide
- Material Contact
- Copper Alloy
- Material Coupling Nut
- N/A
- Material Plating Mating
- Silver
- Net Weight
- 185.000/g
- Orientation
- 90° to Pigtail
- Poles
- 8
- Temperature Range Operating
- -40° to +90°C
- Wire Cable Type
- TC-ER
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 16.0A
- Voltage Maximum
- 600V
Keywords: 93599-0005, 0935990005
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410305_00_000.pdf, subType=UKCA}