- Part Number
- 933390059
- Category
- Connector Housings
Physical Specifications
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Color Resin
- Natural (White)
- Durability Mating Cycles Max
- 10
- Gender
- Female
- Glow Wire Capable
- Yes
- Lock To Mating Part
- No
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyamide (PA)
- Net Weight
- 0.726/g
- Number Of Rows
- 1.0
- Packaging Type
- Tray
- Panel Mount
- No
- Pitch Mating Interface
- 5.00mm
- Pitch Termination Interface
- 5.00mm
- Polarized To Mating Part
- Yes
- Stackable
- No
- Temperature Range Operating
- -20° to +120°C
- Termination Interface Style
- IDT or Pierce
- Wire Size Awg
- 22,24
Electrical Specifications
- Voltage Maximum
- 250V AC
Keywords: 93339-0059, 0933390059
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed