RAST 2.5
- Part Number
- 930394001
- Category
- Connector Housings
5.00mm Appli-Mate RAST 2.5 IDT Housing, Female, 6 Circuits, with Locking Pips and Slots, Fully Coded
Physical Specifications
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 10
- gender
- Female
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 2.053/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -20° to +120°C
- terminationInterfaceStyle
- IDT or Pierce
- wireSizeAwg
- 22
Electrical Specifications
- voltageMaximum
- 250V
Keywords: 93039-4001, 0930394001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Reviewed
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed