RAST 2.5
- Part Number
- 930390012
- Category
- Connector Housings
5.00mm Appli-Mate RAST 2.5 IDT Housing, Female, 2 Circuits, with Locking Pips and Slots, Fully Coded, Black
Physical Specifications
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10
- gender
- Female
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 0.694/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -20° to +120°C
- terminationInterfaceStyle
- IDT or Pierce
- wireSizeAwg
- 22
Electrical Specifications
- voltageMaximum
- 250V
Keywords: 93039-0012, 0930390012
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863