Picoflex
- Part Number
- 923172007
- Category
- Power and Signal Cable Assemblies
Picoflex PF-50 IDT-to-IDT Z-Style, 20 Circuits, 0.07m Length
Physical Specifications
- cableLength
- 0.07m
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Natural
- gender
- Female-Female
- lockToMatingPart
- No
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 4.650/g
- numberOfRows
- 2.0
- packagingType
- Bag
- pitchMatingInterface
- 1.27mm
- platingMinMating
- 2.032µm
- platingMinTermination
- 2.032µm
- singleEnded
- No
- terminationInterfaceStyle
- IDT or Pierce
- waterproofDustproof
- No
- wireCableType
- PVC,Ribbon Cable
- wireSizeAwg
- 28
Electrical Specifications
- currentMaximumPerContact
- 1.2A
- voltageMaximum
- 250V
Keywords: 92317-2007, 0923172007
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863