RAST 2.5
- Part Number
- 917801502
- Category
- Connector Housings
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed, Polarizing Rib Between 5 & 6
Physical Specifications
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Natural (White)
- durabilityMatingCyclesMax
- 10
- gender
- Female
- glowWireCapable
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 3.005/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 2.50mm
- pitchTerminationInterface
- 2.50mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -20° to +120°C
- terminationInterfaceStyle
- IDT or Pierce
- wireSizeAwg
- 22,24
Electrical Specifications
- voltageMaximum
- 32V AC
Keywords: 91780-1502, 0917801502
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863