Skip to main content

RAST 2.5

Part Number
917800003
Category
Connector Housings

2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A & D Removed, Polarizing Rib Between 2 & 3

Physical Specifications

circuitsLoaded
3
circuitsMaximum
3.0
colorResin
Natural (White)
durabilityMatingCyclesMax
10
gender
Female
glowWireCapable
Yes
lockToMatingPart
Yes
materialMetal
Copper Alloy
materialPlatingMating
Tin
materialPlatingTermination
Tin
materialResin
Nylon
netWeight
1.373/g
numberOfRows
1.0
packagingType
Tray
panelMount
No
pitchMatingInterface
2.50mm
pitchTerminationInterface
2.50mm
platingMinMating
1.016µm
platingMinTermination
1.016µm
polarizedToMatingPart
Yes
stackable
No
temperatureRangeOperating
-20° to +120°C
terminationInterfaceStyle
IDT or Pierce
wireSizeAwg
22,24

Electrical Specifications

voltageMaximum
32V AC

Keywords: 91780-0003, 0917800003

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
RAST 2.5 - 917800003 - Image 1 RAST 2.5 - 917800003 - Image 2 RAST 2.5 - 917800003 - Image 3
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life