Skip to main content
Part Number
917161504
Category
Connector Housings

Physical Specifications

Circuits Loaded
6
Circuits Maximum
6.0
Color Resin
Natural (White)
Durability Mating Cycles Max
10
Gender
Female
Glow Wire Capable
Yes
Material Metal
Phosphor Bronze
Material Plating Mating
Tin
Material Plating Termination
Tin
Material Resin
Nylon
Net Weight
2.323/g
Number Of Rows
1.0
Packaging Type
Tray
Panel Mount
No
Pitch Mating Interface
2.50mm
Pitch Termination Interface
2.50mm
Plating Min Mating
1.000µm
Plating Min Termination
1.000µm
Stackable
No
Temperature Range Operating
-20° to +120°C
Termination Interface Style
IDT or Pierce
Wire Size Mm
0.22-0.38

Electrical Specifications

Voltage Maximum
32V AC

Keywords: 91716-1504, 0917161504

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 917161504 - Image 1  - 917161504 - Image 2  - 917161504 - Image 3  - 917161504 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life