RAST Power
- Part Number
- 916271006
- Category
- Connector Housings
5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys B, C and E Removed, Open End Walls, Glow-Wire Capable
Physical Specifications
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Natural (White)
- durabilityMatingCyclesMax
- 10
- gender
- Female
- glowWireCapable
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 2.073/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- platingMinMating
- 0.813µm
- platingMinTermination
- 0.813µm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +120°C
- terminationInterfaceStyle
- IDT or Pierce
- wireSizeAwg
- 18,20,22,24
Electrical Specifications
- voltageMaximum
- 250V AC
Keywords: 91627-1006, 0916271006
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863