Picoflex
- Part Number
- 908163220
- Category
- PCB Headers and Receptacles
Picoflex Surface Mount Latched Vertical Header with PCB Pegs, 20 Circuits, PdNi with Gold Flash Plating, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 5
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- N/A
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Gold over Palladium Nickel
- materialPlatingTermination
- Nickel
- materialResin
- Nylon
- netWeight
- 1.115/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 1.05mm
- pitchMatingInterface
- 1.27mm
- pitchTerminationInterface
- 1.27mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 3.000µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Partially Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.2A
- voltageMaximum
- 250V
Keywords: 90816-3220, 0908163220
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Reviewed
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863