Picoflex
- Part Number
- 908140706
- Category
- PCB Headers and Receptacles
Picoflex PF-50 Header without PCB Pegs, Vertical, Low Profile, Surface Mount, Tin (Sn) Plated, 6 Circuits, Tape and Reel, Natural
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 0.498/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 1.27mm
- pitchTerminationInterface
- 1.27mm
- platingMinMating
- 3.048µm
- platingMinTermination
- 3.048µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- shrouded
- Unshrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.2A
- voltageMaximum
- 250V
Keywords: 90814-0706, 0908140706
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863