Picoflex
- Part Number
- 905841326
- Category
- Connector Housings
1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 26 Circuits
Physical Specifications
- circuitsLoaded
- 26
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- entryAngle
- Right Angle
- gender
- Receptacle
- glowWireCapable
- No
- lockToMatingPart
- No
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 1.583/g
- numberOfRows
- 2.0
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 1.27mm
- platingMinMating
- 2.032µm
- platingMinTermination
- 2.032µm
- polarizedToMatingPart
- N/A
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole - Kinked Pin
- wireCableType
- Ribbon Cable
- wireInsulationDiameter
- 1.00mm max.
- wireSizeAwg
- 26,28
Electrical Specifications
- voltageMaximum
- 250V
Keywords: 90584-1326, 0905841326
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863