Picoflex
- Part Number
- 903273364
- Category
- Connector Housings
Picoflex PF-50, Low Profile, IDT Receptacle, 10 Circuits, White, Gold (Au) Plated, Reeling Option B
Physical Specifications
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- White
- durabilityMatingCyclesMax
- 100
- entryAngle
- Vertical
- flammability
- 94V-0
- gender
- Receptacle
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Polyester
- netWeight
- 1.546/g
- numberOfRows
- 2.0
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 1.27mm
- pitchTerminationInterface
- 1.27mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- IDT or Pierce
- wireCableType
- Ribbon Cable
- wireInsulationDiameter
- 1.00mm max.
- wireSizeAwg
- 26,28
Electrical Specifications
- voltageMaximum
- 250V
Keywords: 90327-3364, 0903273364
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863