C-Grid III
- Part Number
- 901230118
- Category
- Connector Housings
C-Grid III Modular Crimp Housing, 2.54mm Pitch, Single Row, 18 Circuits, 2 Polarizing Buttons
Physical Specifications
- circuitsMaximum
- 18.0
- colorResin
- Black
- gender
- Receptacle
- glowWireCapable
- No
- materialResin
- PPO
- netWeight
- 1.038/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.54mm
- pitchTerminationInterface
- 2.54mm
- stackable
- Yes
- temperatureRangeOperating
- -55° to +105°C
Keywords: 90123-0118, 0901230118
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Triphenyl-phosphate per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863