BNC
- Part Number
- 897629296
- Category
- RF Cable Assemblies
BNC Straight Plug to BNC Straight Plug 12 GHz on Belden 4794R Cable, 2.0m Length, 75 Ohms
Physical Specifications
- cableLength
- 2.0m
- gender
- Plug/Plug
- materialMetal
- Brass
- materialPlatingMating
- Nickel
- materialResin
- PTFE
- netWeight
- 52.000/g
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- Belden 4794R
Electrical Specifications
- frequency
- 12 GHz
- impedance
- 75Ω
Keywords: 89762-9296, 0897629296
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863