- Part Number
- 897625110
- Category
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 219.70mm
- Gender
- Plug/Plug
- Material Metal
- Brass,Zinc
- Material Plating Mating
- Nickel,Gold
- Material Resin
- PTFE
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- RG-179
Electrical Specifications
- Frequency
- 2 GHz
- Impedance
- 75Ω
Keywords: 89762-5110, 0897625110
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed