- Part Number
- 891990019
- Category
- Memory / SIM Card Connectors
Physical Specifications
- Circuits Loaded
- 15
- Durability Mating Cycles Max
- 10000
- Ejector Button Side
- N/A
- Packaging Type
- Tray
- Pcb Retention
- No
- Pitch Mating Interface
- 1.27mm
- Temperature Range Operating
- -20° to +90°C
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Shielded
- No
- Voltage Key
- 5.0V
- Voltage Maximum
- 100V AC (RMS)
Keywords: 89199-0019, 0891990019
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed