- Part Number
- 887689810
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 2.0m
- Circuits Loaded
- 19
- Circuits Maximum
- 19.0
- Color Resin
- Natural
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic,Low Density Polyethylene
- Net Weight
- 143.150/g
- Packaging Type
- Bag
- Plating Min Mating
- 0.813µm
- Plating Min Termination
- 1.270µm
- Single Ended
- No
- Wire Cable Type
- Round
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 28
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Impedance
- 100Ω
- Shielded
- Yes
- Voltage Maximum
- 40V
Keywords: 88768-9810, 0887689810
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains C,C'-azodi(formamide) per D(2025)7771-DC (04 Feb 2026) SCIP:064d9642-9c69-4751-9339-5471be04d6e7
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863