- Part Number
- 877153909
- Category
- Card Edge Connectors
Physical Specifications
- Circuits Loaded
- 230
- Circuits Maximum
- 230.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 50
- Edge Card Thickness
- 1.57mm
- Entry Angle
- Vertical (Top Entry)
- Flammability
- 94V-0
- Keying To Mating Part
- Yes
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin-Lead
- Net Weight
- 11.600/g
- Orientation
- Vertical
- Packaging Type
- Tray
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 2.40mm
- Pc Tail Length
- 3.00mm
- Pitch Mating Interface
- 1.00mm
- Pitch Termination Interface
- 1.00mm
- Plating Min Mating
- 0.381µm
- Polarized To Mating Part
- Yes
- Power Signal Configuration
- 230s - 0p
- Temperature Range Operating
- 65°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 1.1A
- Data Rate
- 8.0 Gbps
- High Power Bay300 A Or More
- No
- Voltage Maximum
- 50V AC (RMS)/DC
Keywords: 87715-3909, 0877153909
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863