Milli-Grid
- Part Number
- 875691034
- Category
- Connector Accessories
2.00mm Strain Relief for Dual Row IDT, 34 Circuits
Physical Specifications
- circuitsLoaded
- 34
- circuitsMaximum
- 34.0
- colorResin
- Black
- gender
- N/A
- materialResin
- High Temperature Thermoplastic
- netWeight
- 0.922/g
- numberOfRows
- 2.0
- packagingType
- Bag
Keywords: 87569-1034, 0875691034
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863