Milli-Grid
- Part Number
- 875682063
- Category
- Connector Housings
Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 20 Circuits, 0.38µm Gold (Au) Plating
Physical Specifications
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 100
- flammability
- 94V-0
- gender
- Female
- glowWireCapable
- No
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 1.190/g
- numberOfRows
- 2.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 2.00mm
- platingMinMating
- 0.380µm
- platingMinTermination
- 1.880µm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -45° to +105°C
- terminationInterfaceStyle
- IDT or Pierce
- wireSizeAwg
- 28
Electrical Specifications
- voltageMaximum
- 125V
Keywords: 87568-2063, 0875682063
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863