Milli-Grid
- Part Number
- 873969051
- Category
- Crimp Terminals
Milli-Grid Crimp Terminal, Chain, 0.75µm Select Gold, 28-22 AWG, Lead-Free
Physical Specifications
- durabilityMatingCyclesMax
- 50
- gender
- Female
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Nickel
- netWeight
- 23.178/mg
- packagingType
- Reel
- platingMinMating
- 0.750µm
- platingMinTermination
- 2.032µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- N/A
- wireSizeAwg
- 22,24,26,28
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.5A,1.0A,2.5A,2.0A
- voltageMaximum
- 125V AC (RMS)/DC
Keywords: 87396-9051, 0873969051
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863