- Part Number
- 857910020
- Category
- Modular Jacks and Plugs
Physical Specifications
- Color Resin
- Black
- Depth
- 39.00mm
- Durability Mating Cycles Max
- 750
- Inverted Top Latch
- Yes
- Jack Height
- 13.87mm
- Keying To Mating Part
- No
- Lightpipes Le Ds
- None
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polybutylene Terephthalate (PBT)
- Net Weight
- 11.242/g
- Orientation
- Right Angle (Side Entry)
- Packaging Type
- Tray
- Panel Mount
- Spring Tabs
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.60mm
- Plating Min Mating
- 0.762µm
- Port Configuration
- 1x1
- Positions Loaded Contacts
- 8/8
- Temperature Range Operating
- 0° to +70°C
- Termination Interface Style
- Through Hole
- Wire Cable Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Grounding To Panel
- Yes
- Shielded
- Yes
- Voltage Maximum
- 60V AC
Keywords: 85791-0020, 0857910020
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active