- Part Number
- 857341013
- Category
- Modular Jacks and Plugs
Physical Specifications
- Boot Color
- N/A
- Color Resin
- Black
- Durability Mating Cycles Max
- 750
- Inverted Top Latch
- Yes
- Jack Height
- 25.46mm
- Lightpipes Le Ds
- LEDs
- Material Metal
- Brass,Copper Alloy
- Material Plating Mating
- Gold
- Material Resin
- Polybutylene Terephthalate (PBT)
- Orientation
- Right Angle (Side Entry)
- Packaging Type
- Tray
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 3.20mm
- Pitch Mating Interface
- 1.27mm,2.54mm
- Pitch Termination Interface
- 1.27mm,2.54mm
- Port Configuration
- 2x6
- Positions Loaded Contacts
- 8/8
- Temperature Range Operating
- 0° to +70°C
- Termination Interface Style
- Through Hole
- Waterproof Dustproof
- No
- Wire Cable Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Grounding To Panel
- Yes
- Shielded
- Yes
- Voltage Maximum
- 57V
Keywords: 85734-1013, 0857341013
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active