- Part Number
- 857281004
- Category
- Modular Jacks and Plugs
Physical Specifications
- Durability Mating Cycles Max
- 750
- Inverted Top Latch
- Yes
- Jack Height
- 25.43mm
- Lightpipes Le Ds
- LEDs
- Material Metal
- Brass,Phosphor Bronze
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polyester
- Net Weight
- 67.000/g
- Orientation
- Right Angle (Side Entry)
- Packaging Type
- Tray
- Pcb Retention
- No
- Pcb Thickness Recommended
- 3.20mm
- Pitch Mating Interface
- 1.02mm
- Port Configuration
- 2x6
- Positions Loaded Contacts
- 8/8
- Temperature Range Operating
- 0° to +70°C
- Termination Interface Style
- Through Hole
- Wire Cable Type
- CAT 5,CAT 6
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Grounding To Panel
- Panel Ground Tab
- Shielded
- Yes
- Voltage Maximum
- 125V AC (RMS)
Keywords: 85728-1004, 0857281004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one; Lead monoxide per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 7(c)-I per EU 2015/863