Skip to main content
Part Number
855135002
Category
Modular Jacks and Plugs

Physical Specifications

Boot Color
N/A
Color Resin
Black
Durability Mating Cycles Max
2500
Flammability
94V-0
Inverted Top Latch
No
Jack Height
12.70mm
Lightpipes Le Ds
None
Material Metal
Copper Alloy
Material Plating Mating
Gold over Palladium Nickel
Material Plating Termination
Tin
Material Resin
High Temperature Thermoplastic
Net Weight
2.258/g
Orientation
Vertical (Top Entry)
Packaging Type
Embossed Tape on Reel
Pcb Locator
No
Pcb Retention
Yes
Pitch Mating Interface
1.02mm
Pitch Termination Interface
1.27mm
Plating Min Mating
0.051µm,1.016µm
Plating Min Termination
1.905µm
Port Configuration
1x1
Positions Loaded Contacts
6/6
Temperature Range Operating
-40° to +85°C
Termination Interface Style
Surface Mount
Waterproof Dustproof
No
Wire Cable Type
N/A

Electrical Specifications

Current Maximum Per Contact
1.5A
Shielded
No
Voltage Maximum
125V DC

Keywords: 85513-5002, 0855135002

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 855135002 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life