- Part Number
- 850230335
- Category
- Backplane Connectors
Physical Specifications
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Durability Mating Cycles Max
- N/A
- First Mate Last Break
- No
- Guide To Mating Part
- No
- Keying To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Number Of Columns
- N/A
- Number Of Pairs
- Open Pin Field
- Number Of Rows
- 0.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Pcb Locator
- No
- Pcb Retention
- N/A
- Pc Tail Length
- N/A
- Pitch Mating Interface
- 2.54mm
- Pitch Termination Interface
- 2.54mm
- Plating Min Mating
- 0.813µm
- Plating Min Termination
- 0.610µm
- Polarized To Pcb
- No
- Stackable
- No
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Data Rate
- 622.0 Mbps
- Shielded
- Yes
- Voltage Maximum
- N/A
Keywords: 85023-0335, 0850230335
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed