Micro-Change (M12)
- Part Number
- 848649001
- Category
- Circular Industrial Connectors
Micro-Change (M12) Receptacle, 5 Poles, Male (Straight) to Leads, 0.305m (1.0') Length, meets NMEA 2000®
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- 0.305m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- M12 x 1.0
- netWeight
- 54.560/g
- orientation
- Straight
- panelMount
- N/A
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Leads
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 300V
Keywords: 84864-9001, 0848649001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Missing Compliance Data per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 2,4-Di-tert-butyl-6-(5-chlorobenzotriazol-2-yl)phenol per ED/30/2017 (7 July 2017)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863