Mini-Change
- Part Number
- 848569104
- Category
- Industrial Tees and Splitters
Mini-Change-to-Mini-Change Drop Tee, 5 Pole, meets NMEA 2000
Physical Specifications
- dropConnector
- Mini-Change
- dropGender
- Female
- keyway
- Single
- leftTrunkConnector
- Mini-Change
- leftTrunkGender
- Female
- leg1Length
- 0.30m
- leg2Length
- 0.60m
- materialCableJacket
- N/A
- materialConnectorBody
- TPE
- materialCouplingNut
- Nickel-plated Brass
- netWeight
- 115.800/g
- poles
- 5
- rightTrunkConnector
- Mini-Change
- rightTrunkGender
- Male
- temperatureRangeOperating
- -20° to +80°C
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V
Keywords: 84856-9104, 0848569104
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2024)4144-DC (27 June 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410036_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410293_00_000.pdf, subType=UKCA}