Mini-Change
- Part Number
- 848569102
- Category
- Circular Industrial Connectors
Mini-Change Male Plug, 5 Poles, meets NMEA 2000
Physical Specifications
- cableDiameter
- N/A
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- Single
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- orientation
- Straight
- poles
- 5
- temperatureRangeOperating
- 0° to +60°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V AC/DC
Keywords: 84856-9102, 0848569102
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863