- Part Number
- 848549318
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- N/A
- Coupling Type
- External Thread
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- Male
- Keyway
- Single
- Material Connector Body
- PVC
- Material Contact
- Brass
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Nickel
- Net Weight
- 366.000/g
- Orientation
- Straight
- Poles
- 5
- Temperature Range Operating
- 0° to +60°C
- Wire Size Awg
- 18
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 50V
Keywords: 84854-9318, 0848549318
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025) SCIP:86b5321e-f49c-4b20-871d-49b5e4323460
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}