- Part Number
- 848549300
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- Internal Thread
- Gender
- Male-Female
- Keyway
- Single
- Length
- 0.0478m
- Material Component
- Nickel-plated Brass
- Mounting Thread Size
- M12 x 1.0
- Net Weight
- 27.979/g
- Orientation
- Straight
- Panel Mount
- Front
- Poles
- 5
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- N/A
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 30V AC / 36V DC
Keywords: 84854-9300, 0848549300
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Triphenyl-phosphate per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863