- Part Number
- 848549100
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- Internal Thread
- Gender
- Female
- Keyway
- Single
- Length
- N/A
- Material Component
- Black Annodized Aluminum
- Mounting Thread Size
- 1/2" - 14 NPT
- Net Weight
- 37.530/g
- Orientation
- Straight
- Panel Mount
- N/A
- Poles
- 5
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- N/A
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 8.0A
- Voltage Maximum
- 600V AC
Keywords: 84854-9100, 0848549100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}