- Part Number
- 848547022
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 5.72mm (.225")
- Cable Length
- 1.0m (3.28')
- Color Cable Jacket
- Gray
- Connector End A
- Micro-Change (M12)
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Female-Pigtail
- Keyway
- A-Coded
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- PVC
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Orientation
- Straight to Pigtail
- Poles
- 5
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- Thin Standard Cable
- Wire Size Awg
- 22
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V
Keywords: 84854-7022, 0848547022
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active