- Part Number
- 847341003
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 3.0m
- Circuits Loaded
- 9
- Circuits Maximum
- 9.0
- Color Resin
- Black
- Gender
- Plug
- Material Resin
- PVC
- Net Weight
- 6.835/g
- Packaging Type
- Bag
- Single Ended
- Yes
- Wire Cable Type
- USB
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Maximum
- 30V
Keywords: 84734-1003, 0847341003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}