Industrial USB
- Part Number
- 847281001
- Category
- I/O Cable Assemblies
Sealed Industrial USB Type B Plug-to-Shielded Pigtail, 2.0m Length
Physical Specifications
- cableLength
- 2.0m
- circuitsLoaded
- 5
- circuitsMaximum
- 5.0
- colorResin
- Black
- gender
- Plug
- lockToMatingPart
- No
- materialResin
- Polyester,PVC
- packagingType
- Bag
- singleEnded
- Yes
- waterproofDustproof
- Yes
- waterproofDustproofType
- IP67
- wireCableType
- USB
- wireInsulationDiameter
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- impedance
- Non-constant
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 30V AC (RMS)
Keywords: 84728-1001, 0847281001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2021)10043-DC (17 Jan 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}