Brad,RJ-Lnxx
- Part Number
- 847021006
- Category
- Circular Industrial Cordsets
Double End IP67 Bayonet, 1.83m (6.0') Length
Physical Specifications
- cableDiameter
- 6.35mm (.250")
- cableLength
- 1.83m (6.0')
- colorCableJacket
- Black
- connectorEndA
- RJ-45 (industrial)
- connectorEndB
- RJ-45 (industrial)
- couplingStyle
- Snap
- gender
- Male-Male
- keyway
- None
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- Polypropylene
- materialContact
- Phosphor Bronze
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Shielded PVC
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 125V
Keywords: 84702-1006, 0847021006
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)4144-DC (27 June 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410300_00_000.pdf, subType=UKCA}