- Part Number
- 847000002
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 1.60mm (.063")
- Coupling Type
- Overmolded Cable
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- N/A
- Keyway
- None
- Material Connector Body
- Polypropylene
- Material Contact
- Phosphor Bronze
- Material Coupling Nut
- Zinc Die-Cast
- Material Plating Mating
- Gold
- Net Weight
- 26.761/g
- Orientation
- N/A
- Poles
- 4
- Temperature Range Operating
- -40° to +85°C
- Wire Size Awg
- 22 to 28
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 150V AC
Keywords: 84700-0002, 0847000002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=EAC - Declaration of Conformity, fileName=CER_4000394171_00_000.РА01.В.78981_21 от 2, subType=EAC},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}