- Part Number
- 845870005
- Category
- Passive Distribution Boxes
Physical Specifications
- Bus IO
- Micro-Change (M12)
- Cable Connector Orientation
- Straight
- Home Run Cable Length
- N/A
- Home Run Connector
- Micro-Change (M12) - 5 pole
- Home Run Interface
- Integrated Connector
- Keyway
- A-Coded
- Led Indicator
- Green
- Material Cable Jacket
- N/A
- Material Housing
- PVC
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Net Weight
- 65.650/g
- Orientation
- Side Mount
- Poles
- 5
- Poles Wired
- 5
- Ports
- 6
- Temperature Range Operating
- -20° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 4.0A per port
- Functional Wiring
- Parallel
- Voltage Maximum
- 30V DC
- Wiring Configuration
- DeviceNet-NMEA 2000
Keywords: 84587-0005, 0845870005
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}