Micro-Change (M12)
- Part Number
- 845860018
- Category
- Circular Industrial Connectors
Micro-Change (M12) Terminator Resistor, Male 5 Poles, meets NMEA 2000
Physical Specifications
- cableDiameter
- N/A
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- Single
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 44.000/g
- orientation
- Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- N/A
Keywords: 84586-0018, 0845860018
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}